Horizontal adjustable supports kit for flush floor box, capacity 24 modules (three baskets 8 modules)
LEGRAND
Horizontal adjustable supports kit for flush floor box, capacity 24 modules (three baskets 8 modules)
REF. 088122
EAN.
3414970756060
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 12 |
---|---|
Number of conduit inlets | 12 |
Length | 264 mm |
Width | 264 mm |
Depth | 90 mm |
Model | Support shape |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 6 |
Material | Other |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION