الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Number of units
-
Mounting direction
-
Transparent
-
Material
-
Number of units horizontal
-
Material quality
-
Number of units vertical
-
Number of modules horizontal (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Suitable for subfloor installation duct box
-
Suitable for wall duct
-
Type of fastening
-
Flush-mounted installation
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With hinged lid
-
Built-in height
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
Bticino
Living Light
REF. BT-LNA4802BI
Living Light plate 2P white
You can only compare 4 products, you must remove 1 to add this one
Bticino
Living Light
REF. BT-LNA4802AR
Living Light plate 2P anthracite
You can only compare 4 products, you must remove 1 to add this one
Bticino
Living Light
REF. BT-LNA4802KG
Cover plate Living Light 2P cold grey
You can only compare 4 products, you must remove 1 to add this one
Bticino
Living Light
REF. BT-LNA4802TE
Living Light plate 2P tech
You can only compare 4 products, you must remove 1 to add this one