الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
System configuration DC
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TT
-
System configuration other
-
Mounting method
-
Mounting method
-
Max. discharge surge current (8/20)
-
Nominal voltage DC
-
Nominal voltage DC
-
Max. continuous voltage DC
-
Max. continuous voltage DC
-
Voltage protection level
-
Voltage protection level
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
Signalling at the device
-
Signalling at the device
-
Category type 2
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal discharge surge current In (8/20)
-
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Label space/information surface
LEGRAND
REF. 414155
Voltage surge protect PV 600V type 2
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 414156
Surge protective device for PV instalation 1000V Type 2- Imax 40kA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 414185
Replace module for PV VSP 414155
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 414186
Replace module for PV VSP 414156
You can only compare 4 products, you must remove 1 to add this one