-
Inner diameter
-
Inner diameter
-
Inner diameter
-
Inner diameter
-
Material
-
Material
-
Suitable for plastic tube
-
Surface polished
-
Material quality
-
Fire retardant version
-
Bending strength
-
Quality of surface coating
-
Surface protection
-
Surface mounting
-
Model
-
For tube diameter, large
-
Compressive strength class according to EN 61386-1
-
With inner cable
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
For tube diameter, small
-
Outer diameter
-
Impact strength class according to EN 61386-1
-
Suitable for hollow wall installation
-
Machine and systems installation
-
With sleeve
-
With sleeve
-
Outdoor installation
-
Flush-mounted installation
-
High conducting inner coating
-
Surface brushed
-
Operating temperature
-
Suitable for concrete installation
-
Diameter
-
Diameter
-
Diameter
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
Reducer - for connecting conduits of different Ø - 25x20 mm
Tee - for joining conduits and changing direction - Ø 16 mm
Tee - for joining conduits and changing direction - Ø 20 mm
Tee - for joining conduits and changing direction - Ø 25 mm
Bending spring - used to bend rigid conduit - L. 600 mm - Ø 16 mm
Bending spring - used to bend rigid conduit - L. 800 mm - Ø 20 mm
Bending spring - used to bend rigid conduit - L. 800 mm - Ø 25 mm
Elbow - for changing direction - Ø 16 mm
Elbow - for changing direction - Ø 20 mm
Elbow - for changing direction - Ø 25 mm
Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 16 mm
Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 20 mm
Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 25 mm
Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 32 mm