الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Power consumption
-
Power consumption
-
Wireless
-
Scope of application
-
Wireless
-
Scope of application
-
With connection cable
-
Model
-
Mounting method
-
Mounting method
-
Colour depth
-
Focal size
-
Sensor length
-
Focal size
-
Vandal proof
-
Supply voltage
-
Supply voltage
-
Number of pixels (Megapixel)
-
Memory capacity
-
Type of interface
-
With lens
-
Power over Ethernet (PoE)
-
With IR lamp
-
With complemantary luminous signal
-
Max. infrared reach
-
Max. infrared reach
-
Protocol
-
With video motion detector
-
Picture system
-
Property picture system
-
Horizontal field of view
-
Horizontal field of view
-
Vertical field of view
-
Vertical field of view
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
IFTTT support available
-
Width sensor
-
Diameter
-
Height of sensor
-
VdS class
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Loudness setting
-
Addressable
-
Addressable
-
Camera type
-
Camera type
-
Video recorder angle
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
IEC code (Pack2)
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
Number of Pack 2
-
Number of Single Element (Pack2)
-
Single Element weight (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Product use function
-
Software Update Duration (years)
NETATMO
Netatmo
REF. NA-NBU-AS-PRO
Netatmo Smart Alarm System with Camera
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NOC-PRO
Smart outdoor camera
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NSC-PRO
Smart indoor camera
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-DTG-PRO
Smart door and window sensors <lt/><gt/>
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NOC-S-PRO
Smart Outdoor Camera with Siren
You can only compare 4 products, you must remove 1 to add this one