الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Nominal diameter
-
Nominal diameter
-
Nominal diameter
-
Band width
-
Transparent
-
Length belt/tape/tie
-
Material
-
Number of cables/conduits
-
Tie thickness
-
With distance to the wall
-
Material quality
-
Material quality
-
Min. tensile strength
-
Suitable for coach screw
-
Suitable for fixing with cable ties
-
Surface protection
-
Model
-
Model
-
Mounting temperature
-
Model
-
Model
-
Model
-
UV resistant
-
Band closure
-
Suitable in fire resistance areas
-
Plastic sheathed
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
With screw
-
With edge
-
UV-stable according to ASTM D6779
-
UV-stable according to ASTM D6779
-
Suitable for gas concrete
-
Text strip
-
Solvable fastener
-
Operating temperature
-
UL approval
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Halogen free
-
Halogen free
LEGRAND
REF. 031383
Accessory for conduit support w scew-in wall plug for plasterboard plate
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031380
Conduit support with screw-in wall plug - for conduits Ø16
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031381
Conduit support with screw-in wall plug - for conduits Ø20
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031382
Conduit support with screw-in wall plug - for conduits Ø21
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031903
Clipsotube - for flexible/rigid conduits IRL Ø16 - grey
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031904
Clipsotube - for flexible/rigid conduits IRL Ø20 - grey
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031906
Clipsotube - for flexible/rigid conduits IRL Ø25 - grey
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031900
Cable tie with base - for interior use - grey RAL 7035
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 031902
Cable tie with base - UV protected - internal teeth - black
You can only compare 4 products, you must remove 1 to add this one