Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
Visual alarm Mosaic device - complete - IP40 / IK04 - 2 modules
Visual alarm surface mounting device - IP45 / IK07
Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000
Stand alone smoke alarm detector - 85 dB at 3 meters
Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
Optical smoke detector - for fire alarm panel - supplied with base
Lead battery - 12 V - 7 Ah
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Manual call point for fire detection/alarm system -conventional -1 NO/NC -5 A -24 V= -RAL 3000
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA