Stopping plug - for plastic cable gland - IP 68 - ISO 25 - RAL 7001
Felt marker pen - for temporary tracing
Stopping plug - for plastic cable gland - IP 68 - ISO 32 - RAL 7001
Stopping plug - for plastic cable gland - IP68 - ISO 40 - RAL 7001
Stopping plug - for plastic cable gland - IP 68 - ISO 16 - RAL 7001
Stopping plug - for plastic cable gland - IP 68 - ISO 20 - RAL 7001
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch
End stop for Viking3 terminal blocks with automatic 10mm pitch
End stop for Viking3 terminal blocks with automatic 12mm pitch
Power distribution block - stepped for lugs - 400 A - 4 bars 32 x 5 mm
Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied
Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm
Measurement socket Viking 3 - Ø2 mm plug - screw - pitch 10 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - pitch 12 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - for disconnect block
Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 5,6,8,10
Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 12,15
Joining rods Viking 3 - for handle and mini lever - for 3 blocks
Locking nut - plastic - IP 55 - M 63 x 1.5 - Grey RAL 7035
Blade lever Viking 3 - with handle lever for fuse cartridge 5x20