-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Number of contacts as change-over contact
-
Function
-
Device fitting
-
Rated voltage
-
Number of contacts as normally open contact
-
Lamp voltage
-
For fuse size
-
For fuse size
-
For fuse size
-
For fuse size
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Socket
-
Technology
-
Lamp shape
-
Halogen
-
Mounting method
-
Total length
-
Xenon
-
Krypton
-
With auto test for earth leakage function
-
Rated switch current
-
Suitable for torches
-
Suitable for pointer
-
Number of poles
-
Number of poles
-
Number of poles
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Diameter
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
Fuse carrier 3P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 3P for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3 P
Fuse carrier - SP 51 - for HRC cylindrical fuses type 14 x 51 - 3 P
Fuse carrier - SP 51 - for HRC cylindrical fuses type 14 x 51 - 3P + equipped N
Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P+N
Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
Fuse carrier - SP 38 - for HRC cylind fuses type 10 x 38 - 3P + equipped neutral
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3P + equipped N
Blow-out indicator - for fuse carriers 250 V~
Contact auxiliary - for fuse carriers - early break N/O + N/C
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 25.8 mm - 16 A - 1P
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 31.5 mm - 20 A - 1P
Fuse carrier 1P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
Fuse carrier - for industrial cylind cartridge fuse 8.5 x 31.5 mm 400 V~ - 1P
Fuse carrier - for industrial cylind cartridge fuse 10 x 38 mm - 500 V~ - 1P
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P