الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Cable entry connection 1
-
Nominal cross section conductor
-
Length
-
Length
-
Length
-
Connection 1
-
Connection 2
-
Number of cores
-
Material outer sheath
-
Colour outer sheath
-
Temperature resistance
-
With protective conductor
-
Spiralized cable
-
With cord switch
-
Oil resistant according to EN IEC 60811-404
-
Outer diameter approx.
-
Outer diameter approx.
-
Nominal voltage
-
Nominal voltage
LEGRAND
REF. 390086
Extension cord white 2P+T , 5 m, equipped with a child protecetd socket SCHUKO standard
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 390234
Extension cord white 2P+T , 10 m, equipped with a child protecetd socket SCHUKO standard
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 390233
Extension cord white 2P+T , 3 m, equipped with a child protecetd socket SCHUKO standard
You can only compare 4 products, you must remove 1 to add this one