Stainless steel Finishing plate for Stainless steel lid of standard floor box cat N° 088005
LEGRAND
Stainless steel Finishing plate for Stainless steel lid of standard floor box cat N° 088005
REF. 088047
EAN.
3414970755452
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover plate length | 248 mm |
---|---|
Application | Surface tank |
Number of single openings | 0 |
Number of double openings | 0 |
Number of triple openings | 0 |
Number of CEE-/Perilex openings | 0 |
Number of square openings | 0 |
Number of round openings | 0 |
Number of oval openings | 0 |
---|---|
Installation technique | Other |
Type of fastening | Other |
Blind plate | Yes |
With label area | No |
Suitable for label area | No |
Material | Stainless steel |
Colour | Stainless steel |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION