تجاوز إلى المحتوى الرئيسي
Logo print

Adaptation plate of the universal backbox for a floor box capacity 16 modules vertical or 24 modules horizontal

LEGRAND

Adaptation plate of the universal backbox for a floor box capacity 16 modules vertical or 24 modules horizontal

REF. 088083 EAN. 3414970755681
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 330 mm
Height 37 mm
Depth 330 mm
Suitable for subfloor duct countersunk (closed) No
Suitable for subfloor duct overhead closed No
Built-in opening for floor column No
Built-in opening for built-in unit Square
Material side wall Steel
Suitable for placing of sealing No
Decoupling possibility cover from base unit No
Bottom plate No

4 documents
Technical Sheet
F03335EN-04.pdf pdf (4.72 Mo)
Technical Sheet
F03335FR-04.pdf pdf (4.71 Mo)
Technical Sheet
F03334EN-03.pdf pdf (6.96 Mo)
Technical Sheet
F03334FR-03.pdf pdf (7.11 Mo)
11 documents
Catalogue Technical Page
ex223001_1143.pdf pdf (0.46 Mo)
Catalogue Technical Page
ex223001_1146.pdf pdf (0.48 Mo)
Catalogue Commercial Page
ex223001_1140.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_1153.pdf pdf (0.4 Mo)
Catalogue Technical Page
ex223001_1144.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_1147.pdf pdf (0.47 Mo)
Catalogue Commercial Page
ex223001_1145.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_1141.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_1142.pdf pdf (0.51 Mo)
Catalogue Technical Page
ex223001_1154.pdf pdf (0.31 Mo)
Catalogue Commercial Page
ex223001_1152.pdf pdf (0.09 Mo)
2 documents
PEP
LGRP-00109-V01.01-EN.pdf pdf (0.61 Mo)
PEP
LGRP-00108-V01.01-EN.pdf pdf (0.61 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل