Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
LEGRAND
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
REF. 041507
EAN.
3245060415075
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 70 dB |
Frequency sound signal | 440-554 Hz |
Nominal voltage | 10-48 V |
Type of current | DC |
Degree of protection (IP) | IP41 |
Electricity consumption | 0.017 A |
Radio-controlled | No |
Width | 45 mm |
---|---|
Height | 45 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -10-55 °C |
Halogen free | Yes |
Connection type | Screwed terminal |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted/recessed mounted |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION