Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
LEGRAND
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
REF. 040594
EAN.
3245060405946
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 105 dB |
Frequency sound signal | 50-60 Hz |
Nominal voltage | 10-58 V |
Type of current | DC |
Degree of protection (IP) | IP54 |
Electricity consumption | 0.25 A |
Radio-controlled | No |
Width | 122 mm |
Height | 80 mm |
---|---|
Depth | 135 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -25-+70 °C |
Halogen free | Yes |
Connection type | Screwed terminal |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted |
Horizontal fixing center distance | 480-480 mm |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
NFSSI Composant-DS 014 A-A0
(0.26 Mo)
SELECT AN ACTION