Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
LEGRAND
Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
REF. 040580
EAN.
3245060405809
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 90 dB |
Frequency sound signal | 440-554 Hz |
Nominal voltage | 10-58 V |
Type of current | DC |
Degree of protection (IP) | IP42 |
Electricity consumption | 0.013 A |
Radio-controlled | No |
Width | 122 mm |
Height | 75 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Halogen free | Yes |
Connection type | Push-in clamp |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Mounting method | Surface mounted |
Horizontal fixing center distance | 60-60 mm |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION