تجاوز إلى المحتوى الرئيسي
Logo print

4 MTP feedthroughs block for singlemode fibres - key up/key down - green

LCS³ LEGRAND

4 MTP feedthroughs block for singlemode fibres - key up/key down - green

REF. 032133 EAN. 3414970962041
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for number of couplings/adapters 4
With number of couplings/adapters 4
With front plate No
With housing Yes
With pigtails No
Fibre type Single mode
Type of connector external MT/MPO
Type of connector interior MT/MPO
Colour Black
RAL-number 9017
Mounting method Other
Height 23 mm
Width 108.8 mm
Depth 44.7 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -10-60 °C
Storage temperature -10-60 °C

3 documents
Technical Sheet
S000099493EN-05.pdf pdf (4.19 Mo)
Technical Sheet
S000099493FR-05.pdf pdf (4.24 Mo)
Instruction Use
LE10103AE.pdf pdf (11.73 Mo)
1 document
Catalogue Commercial Page
ex223001_1000.pdf pdf (0.13 Mo)
2 documents
BIM Data
Adaptateur 4 MTP.rfa rfa (1.13 Mo)
BIM Data
Adaptor 4 MTP.rfa rfa (1.13 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل