4 MTP feedthroughs block for singlemode fibres - key up/key down - green
LCS³
LEGRAND
4 MTP feedthroughs block for singlemode fibres - key up/key down - green
REF. 032133
EAN.
3414970962041
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 4 |
---|---|
With number of couplings/adapters | 4 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Single mode |
Type of connector external | MT/MPO |
Type of connector interior | MT/MPO |
Colour | Black |
RAL-number | 9017 |
---|---|
Mounting method | Other |
Height | 23 mm |
Width | 108.8 mm |
Depth | 44.7 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION