Fuse carrier 3P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 3P for industrial cylindrical cartridge fuse 10 x 38 mm
Handle for blade type cartridge fuses
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3 P
Fuse carrier - SP 51 - for HRC cylindrical fuses type 14 x 51 - 3P + equipped N
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier - SP 51 - for HRC cylindrical fuses type 14 x 51 - 3 P
Fuse carrier - SP 38 - for HRC cylind fuses type 10 x 38 - 3P + equipped neutral
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3P + equipped N
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier - SP 38 - for HRC cylindrical fuses type 10 x 38 - 3P
Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier - for domestic cylind cartridge fuse 10.3 x 31.5 mm - 20 A - 1P+N
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 1 A
Cylindrical fuse link 22 x 58 mm
Cartridge fuse 10 x 38 mm - type gG - without indicator - 2 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 8 A