Buzzer Arteor - 230 V - 1 module - white
Buzzer Arteor - 230 V - 2 modules - white
Buzzer Arteor - 230 V - 2 round modules - white
Buzzer Arteor - 230 V - 2 modules - magnesium
Buzzer Arteor - 230 V - 2 round modules - magnesium
Buzzer Arteor - 230 V - 1 module - magnesium
Transformer for chimes - 230 V / 12 V-8 V
Door contact - class III
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
IP - SMALL ENTRANCE PANEL COMPACT
IP - USB face recognition
Advanced chimes and doorbell + 230V plug-in chime, 200m radio range, White, Led flash, mp3 customizable melodies
Chime Arteor - 230 V - 73 dB - 1 melody - white
Chime Arteor - 230 V - 73 dB - 1 melody - magnesium
Additional power supply to be used to supply entrance panels and internal units locally. 2 DIN modular enclosure.
Siteserver with software for configuration, maintenance and updating of the IP door entry system installation.
Guard station with 10" touch display and handset to transfer and make calls, monitor accesses, alarms and IP cameras
Video entrance panel with 10" touch display. Face recognition, finger print, badge reader, code for access control
Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control
Video entrance panel with 10" touch display to make calls and enter access code, with badge reader.
Video entrance panel with 4.3" display and keypad to make calls and enter access code, with badge reader.
Small video entrance panel with badge reader and capacitive key to call indoor unit and guard station.
10" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing
7" touch display indoor unit with internal camera and SOS pushbutton. Silver finishing