Cam switch - on/off switch - PR 12 - 1P - 16 A - 1 contact - box 76x76 mm
Cam switch - 3-phase motor switch starter 1 way,2 speed PV-O-GV - PR 12 - box
Osmoz legend plate - for mushroom head - round Ø60 - yellow -''EMERGENCY STOP''
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 17 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 17 - box
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 17 - box
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 21 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 21 - box
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 21 - box
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 26 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 26 - box
Cam switch - changeover switch without off - PR 17 - 4P - 20 A - box 96x120 mm
Cam switch - changeover switch without off - PR 21 - 4P - 25 A - box 96x120 mm
Cam switch - changeover switch without off - PR 26 - 4P - 32 A - box 96x120 mm
Cam switch - changeover switch without off - PR 40 - 4P - 50 A - box 135x170 mm
Cam switch - changeover switch without off - PR 63 - 4P - 63 A - box 135x170 mm
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 76x76 mm
Cam switch - 3-way switch with off - PR 12 - 1P - 16 A - box 96x120 mm
Cam switch - 3-way switch with off - PR 12 - 2P - 16 A - box 96x120 mm
PR12 - 3-phase motor cam switch forward/reverse, 1 speed - PR 12 - in a box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 40 - box
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 26 - box
Cam switch - 3-phase motor switch forward/reverse, 1 speed - PR 40 - box
Cam switch - 3-phase motor switch starter 1 way,1 speed - PR 12 - box