Spreader for connection with bars - for DMX³ 1600 - 3P
Spreader for connection with bars - for DMX³ 1600 - 4P
Shunt trip - for DRX - 12 V~/=
Shunt trip - for DRX - 24 V~/=
Shunt trip - for DRX - 48 V~/=
Shunt trip - for DRX - 100/130 V~
Shunt trip - for DRX - 200/277 V~
Shunt trip - for DRX - 380/480 V~
Shunt trip for DMX³ 1600 - 24 V~/=
Shunt trip for DMX³ 1600 - 48 V~/=
Shunt trip for DMX³ 1600 - 110 - 130 V~/=
Shunt trip for DMX³ 1600 - 220 250 V~/=
Shunt trip for DMX³ 1600 - 415 - 440 V~
Motor-driven handle - for DPX 1250 And 1600 - front operated 110 V~/=
Motor-driven handle -for DPX 1250 And 1600 -front operated 110 V~/= up to 1600 A
Motor operator 48V for DPX³ 630 circuit breaker
Motor operator DMX³ 1600 - 24 V~/=
Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 2500 and 4000 - 480 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Metal faceplate XL³ 800/4000-For 1 DPX IS 1600 H position-captive screws-24 modules
Metal faceplate XL³ 800/4000 - DPX³ 250 with terminal shields - captive screws