-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Built-in diameter
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Application
-
Size indication
-
Capacity
-
Nominal voltage
-
Type of accessory/spare part
-
Lamp power
-
Lamp power
-
Lamp power
-
Meaning pictogram
-
Number of cells
-
Lamp voltage
-
With light source
-
Housing material
-
Suitable for labelling type
-
Monitoring equipment
-
Monitoring equipment
-
Suitable for number of light sources
-
Material
-
Suitable for number of light sources
-
Suitable for labelling type
-
Suitable for number of light sources
-
Material
-
Suitable for number of light sources
-
Luminous flux
-
Luminous flux
-
Type of indicator
-
Colour rendering index CRI
-
Socket
-
Socket
-
With remote switch connection
-
With pictogram
-
Colour temperature
-
Colour temperature
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Lamp shape
-
IEC indication
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Model
-
Other indications
-
Model
-
Model
-
Lamp efficacy
-
Lamp efficacy
-
Nominal operation time
-
Suitable for continuous circuit
-
Mounting method
-
Mounting method
-
Nominal operation time
-
Nominal operation time
-
Mounting method
-
Double-sided
-
Outer diameter
-
Suitable for continuous circuit
-
Total length
-
Colour of light
-
Colour of light
-
Light distributor
-
Lamp holder
-
Lamp holder
-
Colour of light according to EN 12464-1
-
Krypton
-
Type of control gear
-
Lamp type
-
Lamp type
-
Tube diameter
-
Shock-proof
-
Power supply system
-
Power supply system
-
Suitable for baking oven
-
Battery quality
-
Battery quality
-
Exchangeable control gear
-
Ring diameter
-
Battery pack
-
With vacuum
-
Material cover
-
Material cover
-
Splitter protection
-
Internal reflector
-
Suitable for EX-applications
-
Beam angle
-
Plastic housing
-
Weighted energy consumption in 1000 hours
-
Weighted energy consumption in 1000 hours
-
Number of poles
-
Number of poles
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Average nominal lifespan
-
Suitable for rapid charger
-
Average nominal lifespan
-
Number of lighting heads
-
With complemantary luminous signal
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Ignition strip
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
RAL-number housing
-
Colour temperature
-
Colour temperature
-
Colour temperature
-
Colour temperature
-
Fast ignition
-
Starter less operation
-
Supplied remote control
-
Housing colour
-
Housing colour
-
Suitable for emergency lighting
-
Double-walled
-
For application at low temperatures
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Constant light output (CLO)
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Weight
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Ambient temperature
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Conductor cross section
-
Built-in height/depth
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
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
Slim flush-mounting frame for dry partitions U34 LED
IK20 vandal resistant grid for IP43 and IP66 emergency lighting luminaires LED
Label - for emergency lighting luminaires - "EXIT" - 127 x 254 mm
Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
Lamp - for emergency lighting luminaires - 3.6 V - 1 A - 3.6 W(E10)
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 100lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 200lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07
X-Light 180 emergency light surface non permanent 200 lumens 1h autotest
X-Light 180 emergency light surface non permanent 200 lumens 2h autotest
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 2h standard
X-Light 180 emergency light surface non permanent 70lm 1h standard