Cartridge fuse 22 x 58 mm - type gG - without stricker - 100 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 25 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 32 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 40 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 20 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 16 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 16 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 20 A
Base for blade type cartridge fuse - 1P with micro-switch - size 1 - 250 A
Base for blade type cartridge fuse - 1P bare - size 2 - 400 A
Base for blade type cartridge fuse - 1P with micro-switch - size 2 - 400 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 25 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 40 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 32 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 100 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 3P bare - size 000/00 - 160 A
Base for blade type cartridge fuse - 1P bare - size 0 - 160 A
Base for blade type cartridge fuse - 1P with micro-switch - size 0 - 160 A
Base for blade type cartridge fuse - 1P bare - size 1 - 250 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 40 A
HRC cartridge fuse - cylindrical type aM 14 X 51 - 32 A - without indicator
HRC cartridge fuse - cylindrical type aM 14 X 51 - 25 A - without indicator