Cartridge fuse 22 x 58 mm - type gG - without stricker - 16 A
HRC cartridge fuse - cylindrical type aM 14 X 51 - 25 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 32 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 50 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 40 A - without indicator
Cartridge fuse 14 x 51 mm - type gG - without stricker - 25 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 125 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 50 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 63 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 40 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 80 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 100 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 25 A
Cartridge fuse 22 x 58 mm - type gG - without stricker - 32 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 40 A
HRC cartridge fuse - cylindrical type aM 22 X 58 - 63 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 80 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 100 A - without indicator
HRC cartridge fuse - cylindrical type aM 22 X 58 - 25 A - without indicator
Cartridge fuse 14 x 51 mm - type gG - without stricker - 6 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 32 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 50 A
Cartridge fuse 14 x 51 mm - type gG - with stricker - 32 A
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A