Fibre optic splice cassette for High Density and modular fibre optic panel
LCS³
LEGRAND
Fibre optic splice cassette for High Density and modular fibre optic panel
REF. 032141
EAN.
3414970962126
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With splice holder | Yes |
---|---|
Suitable for | Other |
Length | 185 mm |
Width | 110.4 mm |
---|---|
Height | 43.7 mm |
Mounting method | Other |
9 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION