HD fibre optic modular panel 19 inches 2U to be equipped
LCS³
LEGRAND
HD fibre optic modular panel 19 inches 2U to be equipped
REF. 032176
EAN.
3414971929180
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With front plate | No |
---|---|
With housing | No |
With pigtails | No |
Fibre type | Other |
Colour | Black |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 2 |
Height | 89 mm |
Width | 483 mm |
Depth | 492 mm |
---|---|
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -30-60 °C |
Storage temperature | -30-60 °C |
Terminal marking indication | Yes |
Prewired | No |
Label space/information surface | Yes |
Fitted with door or cover | Yes |
Cable support | Other |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION