Cable ducting Lina 25 - w. 25 x h. 60 mm - blue 2525 - L. 2m
Lina 25
LEGRAND
Cable ducting Lina 25 - w. 25 x h. 60 mm - blue 2525 - L. 2m
REF. 036202
EAN.
3245060362027
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | ABS |
---|---|
Height | 60 mm |
Width | 25 mm |
Length | 2000 mm |
Distance of slots | 6.5 mm |
Slit width | 6 mm |
Type of side wall | Hole-/slot punching |
Halogen free | No |
Self-extinguishing | Yes |
---|---|
Flexible | No |
Useful cross section | 1159 mm² |
Type of fastening | Bottom perforation |
With cover | Yes |
Colour | Blue |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION