Cutter tool - for Lina 25 And Transcab cable ducting
LEGRAND
Cutter tool - for Lina 25 And Transcab cable ducting
REF. 036710
EAN.
3245060367107
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 183 mm |
---|---|
Head width | 20 mm |
Head height | 35 mm |
Insulated | Yes |
---|---|
Isolation protection 1000 V | No |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION