Frame for access unit of flush floor box size equivalent to the supports kits 8M vertical or 12M horizontal
LEGRAND
Frame for access unit of flush floor box size equivalent to the supports kits 8M vertical or 12M horizontal
REF. 088139
EAN.
3414970756329
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Other |
With opening carpeting | No |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 181 mm |
Outer length | 264 mm |
Length built-in dimension | 265 mm |
Width built-in dimension | 182 mm |
5 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION