تجاوز إلى المحتوى الرئيسي
Logo print

Stainless steel Finishing plate for Stainless steel lid of standard floor box cat N° 088003

LEGRAND

Stainless steel Finishing plate for Stainless steel lid of standard floor box cat N° 088003

REF. 088045 EAN. 3414970755414
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover plate length 248 mm
Application Surface tank
Number of single openings 0
Number of double openings 0
Number of triple openings 0
Number of CEE-/Perilex openings 0
Number of square openings 0
Number of round openings 0
Number of oval openings 0
Installation technique Other
Type of fastening Other
Blind plate Yes
With label area No
Suitable for label area No
Material Stainless steel
Colour Stainless steel

4 documents
Technical Sheet
F03331FR-03.pdf pdf (4.42 Mo)
Technical Sheet
F03331EN-03.pdf pdf (4.4 Mo)
Technical Sheet
F03334EN-03.pdf pdf (6.96 Mo)
Technical Sheet
F03334FR-03.pdf pdf (7.11 Mo)
4 documents
Catalogue Technical Page
ex223001_1143.pdf pdf (0.46 Mo)
Catalogue Commercial Page
ex223001_1140.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_1144.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_1142.pdf pdf (0.51 Mo)
10 documents
3D Autocad
3D_LG-088045.stp ifc (0.03 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل