Cable tie Colring - w 3.5 mm - L 360 mm - blister 100 pcs - black
Colring™
LEGRAND
Cable tie Colring - w 3.5 mm - L 360 mm - blister 100 pcs - black
REF. 032020
EAN.
3245060320201
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 3.5 mm |
---|---|
Length belt/tape/tie | 360 mm |
Tie thickness | 1.5 mm |
Min. tensile strength | 130 N |
Operating temperature | -40-105 °C |
Mounting temperature | 0-40 °C |
Model | Internal toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
Transparent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | None |
UL approval | Yes |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION