تجاوز إلى المحتوى الرئيسي
Logo print

Base - for Colring cable ties max. width 4.6 mm - self-adhesive - colourless

Colring™ LEGRAND

Base - for Colring cable ties max. width 4.6 mm - self-adhesive - colourless

REF. 032065 EAN. 3245060320652
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 25 mm
Width 30 mm
Height 6 mm
Suitable for cable tie width to 4.6 mm
Type of fastening Glue and screw
Diameter mounting hole 4 mm
Material Plastic
Material quality Polyamide (PA)
Operating / setting temperature -40-75 °C
Colour Colourless

1 document
Catalogue Commercial Page
ex223001_0451.pdf pdf (0.36 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل