Cable tie with base - for interior use - grey RAL 7035
LEGRAND
Cable tie with base - for interior use - grey RAL 7035
REF. 031900
EAN.
3245060319007
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 8 mm |
---|---|
Length belt/tape/tie | 180 mm |
Tie thickness | 1.2 mm |
Min. tensile strength | 220 N |
Operating temperature | -25-60 °C |
Mounting temperature | 0-40 °C |
Model | External toothing |
Band closure | Plastic lip/-cam |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | No |
Halogen free | Yes |
Colour | Grey |
Transparent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | Dowel |
UL approval | No |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION