تجاوز إلى المحتوى الرئيسي
Logo print

Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling

Colson™ LEGRAND

Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling

REF. 031957 EAN. 3245060319571
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Drill hole diameter 8 mm
With screw Yes
Suitable for screw diameter 6.6-6.6 mm
Suitable for coach screw No
Suitable for fixing with cable ties No
Drill hole depth 29.3 mm
Length 37 mm
Material Plastic
Material quality Other

2 documents
Technical Sheet
F00139FR-11.pdf pdf (1.1 Mo)
Technical Sheet
F00139EN-10.pdf pdf (1.16 Mo)
2 documents
Catalogue Commercial Page
ex223001_0816.pdf pdf (0.16 Mo)
Catalogue Commercial Page
ex223001_0815.pdf pdf (0.12 Mo)