Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling
Colson™
LEGRAND
Screw-in plug - for Colson cable ties - U.V. protected - Ø8 mm drilling
REF. 031957
EAN.
3245060319571
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Drill hole diameter | 8 mm |
With screw | Yes |
Suitable for screw diameter | 6.6-6.6 mm |
Suitable for coach screw | No |
Suitable for fixing with cable ties | No |
---|---|
Drill hole depth | 29.3 mm |
Length | 37 mm |
Material | Plastic |
Material quality | Other |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION