تجاوز إلى المحتوى الرئيسي
Logo print

60mm fixing centres wiring accessories frames, 3 gangs, installation alongside DLPlus mini-trunking

DLPlus LEGRAND

60mm fixing centres wiring accessories frames, 3 gangs, installation alongside DLPlus mini-trunking

REF. 031696 EAN. 3245060316969
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of device units 3
Equipped with None
Mounting method installation unit Standard
Material Plastic
Halogen free No
Antimicrobial treatment No
Colour White
RAL-number 9003
Decoration None

2 documents
Instruction Use
LE04204AA.pdf pdf (2.15 Mo)
Technical Sheet
F00383FR-04.pdf pdf (2.25 Mo)
1 document
Catalogue Commercial Page
ex223001_1047.pdf pdf (0.16 Mo)
2 documents
PEP
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)
PEP
LGRP-01603-V02.01-FR.pdf pdf (0.88 Mo)