60mm fixing centres wiring accessories frames, 3 gangs, installation alongside DLPlus mini-trunking
DLPlus
LEGRAND
60mm fixing centres wiring accessories frames, 3 gangs, installation alongside DLPlus mini-trunking
REF. 031696
EAN.
3245060316969
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of device units | 3 |
---|---|
Equipped with | None |
Mounting method installation unit | Standard |
Material | Plastic |
Halogen free | No |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number | 9003 |
Decoration | None |
document title
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION