Plug base - for Colson cable ties - wall spacer type - Ø8 mm drilling
Colson™
LEGRAND
Plug base - for Colson cable ties - wall spacer type - Ø8 mm drilling
REF. 031958
EAN.
3245060319588
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Drill hole diameter | 8 mm |
With screw | Yes |
Suitable for screw diameter | 6-6 mm |
Suitable for coach screw | No |
Suitable for fixing with cable ties | Yes |
---|---|
Drill hole depth | 37 mm |
Length | 50.5 mm |
Material | Plastic |
Material quality | Other |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION