TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
LEGRAND
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
REF. 073980
EAN.
3245060739805
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | F-Connector |
---|---|
Model | Distributor |
Frequency | 5-2400 MHz |
Max. transmission loss | 6.5 dB |
---|---|
Number of outputs | 2 |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION