TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
LEGRAND
TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
REF. 073982
EAN.
3245060739829
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | F-Connector |
---|---|
Model | Distributor |
Frequency | 5-2400 MHz |
Max. transmission loss | 12 dB |
---|---|
Number of outputs | 4 |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION