تجاوز إلى المحتوى الرئيسي
Logo print

Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control

- LEGRAND

Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control

REF. 078202 EAN. 3414971253162
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of electrical accessory/spare part Other
Type of mechanical accessory/spare part Other
Width 50 mm
Height 125 mm
Depth 30 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP67
Storage temperature 5-40 °C
Voltage type DC
Nominal voltage 24-24 V
Colour White
Halogen free Yes
Connection type Other
With complemantary luminous signal Yes
Mounting method Surface mounted
Addressable No

1 document
Instruction Use
LE10651AA.pdf pdf (0.85 Mo)
1 document
Catalogue Commercial Page
ex223001_1207.pdf pdf (0.08 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل