Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
-
LEGRAND
Hand-held remote control unit for nurse calling, ambient lighting control and reading lighting control
REF. 078202
EAN.
3414971253162
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of electrical accessory/spare part | Other |
---|---|
Type of mechanical accessory/spare part | Other |
Width | 50 mm |
Height | 125 mm |
Depth | 30 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP67 |
Storage temperature | 5-40 °C |
Voltage type | DC |
---|---|
Nominal voltage | 24-24 V |
Colour | White |
Halogen free | Yes |
Connection type | Other |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted |
Addressable | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION