تجاوز إلى المحتوى الرئيسي
Logo print
title

Synergy™ Sleek - cord outlet Glossy gold

Synergy™ LEGRAND

Synergy™ Sleek - cord outlet Glossy gold

REF. 832452 EAN. 3414970663207
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps Other
Connection system Screwed terminal
Material Metal
Material quality Stainless steel
Halogen free Yes
Colour Gold
Suitable for degree of protection (IP) IP2X
Device width 86 mm
Device height 86 mm
Device depth 19.5 mm
Built-in depth 12.5 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Antimicrobial treatment No

1 document
Technical Sheet
F02357EN-00.pdf pdf (0.58 Mo)
1 document
Catalogue Commercial Page
ex223001_0731.pdf pdf (0.09 Mo)