Synergy™ Sleek - cord outlet Glossy gold
Synergy™
LEGRAND
Synergy™ Sleek - cord outlet Glossy gold
REF. 832452
EAN.
3414970663207
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Colour | Gold |
Suitable for degree of protection (IP) | IP2X |
Device width | 86 mm |
---|---|
Device height | 86 mm |
Device depth | 19.5 mm |
Built-in depth | 12.5 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION