Over floor trunking 3 compartments 50x12mm
LEGRAND
Over floor trunking 3 compartments 50x12mm
REF. 030092
EAN.
3245060300920
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 50 mm |
---|---|
Height | 12 mm |
Length | 2000 mm |
Number of channels | 3 |
With cover cap | Yes |
Material | Plastic |
Material quality | Other |
Colour | Grey |
RAL-number | 7030 |
Self-adhesive | No |
Sealing lip | No |
---|---|
With anti-slip layer | No |
Reflective | No |
Antimicrobial treatment | No |
Halogen free | No |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK08 |
Storage temperature | -25-60 °C |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION