تجاوز إلى المحتوى الرئيسي
Logo print

Cover joint for over floor trunking 50x12mm

LEGRAND

Cover joint for over floor trunking 50x12mm

REF. 030012 EAN. 3245060300128
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 50 mm
Height 12 mm
Number of channels 0
Material Plastic
Colour Grey
RAL-number 7030
Self-adhesive No
Sealing lip No
With anti-slip layer No
Antimicrobial treatment No
Halogen free No
Operating / setting temperature -5-60 °C
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Storage temperature -25-60 °C

3 documents
Technical Sheet
F00387EN-04.pdf pdf (0.39 Mo)
Technical Sheet
F00387FR-04.pdf pdf (0.44 Mo)
Instruction Use
104870325_00.pdf pdf (0.16 Mo)
1 document
Catalogue Commercial Page
ex223001_1133.pdf pdf (0.08 Mo)
1 document
3D Autocad
3D_LG-030012.stp ifc (0.05 Mo)
1 document
PEP
LGRP-01471-V01.01-EN.pdf pdf (0.58 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل