Mosaic™ - HDMI lead - Length 15 m
Mosaic™
LEGRAND
Mosaic™ - HDMI lead - Length 15 m
REF. 051736
EAN.
3414970764799
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of connector connection 1 | HDMI |
---|---|
Connection type connection 1 | Plug |
Insert direction connection 1 | Straight |
Number of poles connection 1 | 1 |
Type of connector connection 2 | HDMI |
Connection type connection 2 | Plug |
---|---|
Insert direction connection 2 | Straight |
Number of poles connection 2 | 1 |
Length | 15 m |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION