HDMI audio video extender signals up to 60m
Mosaic
LEGRAND
HDMI audio video extender signals up to 60m
REF. 051738
EAN.
3414970764836
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Utilization | HDMI |
Support ring | No |
With hinged lid | No |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Metal |
Material quality | Other |
Antimicrobial treatment | No |
Surface finishing | Matt |
---|---|
Colour | Black |
Transparent | No |
Type of fastening | Other |
Luster terminal | No |
Device width | 94 mm |
Device height | 25 mm |
Device depth | 69 mm |
Operating / setting temperature | 5-45 °C |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION