Cover joint for snap-on antimicrobial trunking
DLP
LEGRAND
Cover joint for snap-on antimicrobial trunking
REF. 075730
EAN.
3245060757304
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 180 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Cover width | 45 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | Yes |
Surface protection | Other |
Colour | White |
RAL-number | 9003 |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION