Snap-on antimicrobial 1 compartment 50x80mm
DLP
LEGRAND
Snap-on antimicrobial 1 compartment 50x80mm
REF. 075700
EAN.
3245060757007
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 80 mm |
---|---|
Depth | 50 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers supplied with the product | Yes |
Cover width 1 | 45 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | Yes |
Surface protection | Other |
Colour | White |
RAL-number | 9003 |
---|---|
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 1 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Useful cross section | 2934 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION